IESNA:LM-63-2002
[TEST]P1704726
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-24)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5A-AMB-U-SLL
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 161W  1590K FIXTURE w/ LEFT 90 DEG SPILL CONTROL DISTRIBUTION
[LAMP] (130) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9764.1
TILT=NONE
130 -1 1 37 43 1 1 1.5000 1.0000 0.0000
1.000 1 160.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
1646.1 1744.6 1852.5 1908.7 1941.6 1951.0 1936.9 1927.5 1913.4 1894.7 1899.4 1890.0 1913.4 1960.3 2030.7 2143.2 2274.5 2466.8 2720.1 
3175.0 3845.6 5027.5 6622.0 8732.4 10228.4 9782.9 8488.5 7086.3 5421.4 3761.2 2373.0 1144.3 314.2 121.9 46.9 4.7 0.0 
1646.1 1763.4 1857.2 1927.5 1946.3 1951.0 1932.2 1913.4 1890.0 1861.8 1857.2 1857.2 1866.5 1913.4 1960.3 2054.1 2185.4 2349.6 2612.2 
2982.7 3662.7 4736.7 6321.8 8422.9 10373.8 10233.1 8891.8 7470.8 5838.8 4295.8 2767.0 1308.5 361.1 136.0 51.6 4.7 0.0 
1646.1 1768.1 1866.5 1951.0 1969.7 1955.6 1922.8 1861.8 1800.9 1758.7 1725.8 1711.8 1697.7 1707.1 1725.8 1800.9 1899.4 2049.4 2288.6 
2631.0 3020.2 3709.6 5107.2 6809.6 9215.4 11424.3 9834.5 8516.7 6959.6 5501.1 3784.7 2058.8 529.9 154.8 61.0 9.4 0.0 
1646.1 1772.7 1913.4 1974.4 1960.3 1918.1 1810.3 1702.4 1599.2 1510.1 1444.5 1421.0 1388.2 1388.2 1421.0 1467.9 1571.1 1749.3 2011.9 
2377.7 2781.0 3156.2 3568.9 4141.1 4994.6 7447.4 8934.0 6931.5 5576.2 4530.3 3489.2 2255.8 886.4 351.7 79.7 9.4 0.0 
1646.1 1772.7 1932.2 1974.4 1941.6 1829.0 1693.0 1566.4 1444.5 1341.3 1280.3 1224.0 1200.6 1195.9 1214.7 1280.3 1425.7 1702.4 2162.0 
2691.9 3268.8 3826.9 4319.3 4675.7 5172.8 6368.7 7789.7 7269.2 6274.9 4863.3 3901.9 2715.4 1275.6 600.3 318.9 9.4 0.0 
1646.1 1796.2 1955.6 1993.2 1913.4 1782.1 1608.6 1467.9 1355.3 1247.5 1167.8 1116.2 1074.0 1059.9 1078.7 1163.1 1402.2 1810.3 2480.9 
3273.5 4131.7 5050.9 5862.2 6518.8 7222.3 8591.7 10195.6 10050.2 8990.3 7892.9 5182.2 3315.7 2049.4 1102.1 412.7 14.1 0.0 
1646.1 1800.9 1965.0 1993.2 1894.7 1735.2 1580.5 1439.8 1313.1 1205.3 1116.2 1045.8 998.9 970.8 994.2 1083.3 1341.3 1871.2 2588.8 
3442.3 4413.1 5599.6 6743.9 7794.4 9009.1 10547.3 11780.7 11508.7 9426.5 6345.3 4521.0 2724.8 1735.2 656.6 234.5 28.1 0.0 
1646.1 1796.2 1979.1 1997.8 1894.7 1744.6 1589.8 1435.1 1317.8 1205.3 1116.2 1055.2 1013.0 994.2 1003.6 1074.0 1270.9 1702.4 2344.9 
3142.2 4052.0 5008.7 6265.6 7278.6 8465.1 10036.1 11419.6 11194.5 10050.2 8488.5 5632.4 3925.4 2082.3 975.5 300.1 28.1 0.0 
1646.1 1791.5 1965.0 2002.5 1922.8 1777.4 1618.0 1486.7 1369.4 1280.3 1200.6 1134.9 1097.4 1088.0 1106.8 1163.1 1294.4 1552.3 1997.8 
2560.6 3175.0 3840.9 4469.4 5032.1 5632.4 6753.3 7949.2 7480.2 6861.2 5951.3 4933.7 3442.3 1866.5 891.1 408.0 18.8 0.0 
1646.1 1786.8 1946.3 2002.5 1946.3 1833.7 1702.4 1599.2 1491.4 1421.0 1355.3 1313.1 1285.0 1275.6 1280.3 1303.8 1392.9 1524.2 1754.0 
2054.1 2471.5 2865.5 3193.7 3573.6 4019.1 5580.8 6467.2 5458.9 4999.3 4502.2 3873.8 2429.3 1383.5 459.6 136.0 18.8 0.0 
1646.1 1782.1 1913.4 1993.2 1983.8 1918.1 1843.1 1758.7 1688.3 1636.7 1594.5 1561.7 1538.3 1538.3 1552.3 1580.5 1655.5 1758.7 1922.8 
2115.1 2387.1 2790.4 3620.5 4929.0 6964.3 8877.8 8132.1 7831.9 7358.3 6692.3 5538.6 3353.2 1782.1 595.6 140.7 18.8 0.0 
1646.1 1772.7 1904.1 1969.7 1983.8 1932.2 1890.0 1852.5 1819.6 1777.4 1754.0 1730.5 1744.6 1754.0 1782.1 1829.0 1918.1 2054.1 2223.0 
2424.6 2752.9 3456.4 4647.6 6509.4 8521.3 8882.5 8418.2 7756.9 6926.8 5637.1 4117.6 2246.4 1149.0 393.9 117.2 18.8 0.0 
1646.1 1763.4 1871.2 1951.0 1969.7 1960.3 1932.2 1922.8 1922.8 1913.4 1918.1 1941.6 1965.0 2040.1 2129.2 2218.3 2359.0 2555.9 2781.0 
3081.2 3568.9 4539.7 5768.4 6950.3 7503.7 7236.3 6420.3 5144.7 3958.2 2687.2 1613.3 680.0 342.4 150.1 65.7 18.8 0.0 
1646.1 1730.5 1819.6 1885.3 1908.7 1918.1 1932.2 1965.0 1979.1 2016.6 2049.4 2119.8 2199.5 2344.9 2457.4 2574.7 2696.6 2846.7 3015.5 
3146.8 3311.0 3601.8 3780.0 3503.3 2945.2 2138.5 1346.0 787.9 539.3 375.2 243.9 159.5 112.6 75.0 42.2 18.8 0.0 
1646.1 1711.8 1754.0 1800.9 1824.3 1838.4 1838.4 1861.8 1875.9 1871.2 1885.3 1885.3 1899.4 1936.9 1997.8 1979.1 1908.7 1768.1 1613.3 
1406.9 1238.1 1088.0 1017.7 956.7 877.0 783.2 670.6 529.9 393.9 309.5 243.9 178.2 107.9 65.7 37.5 18.8 0.0 
1646.1 1678.9 1688.3 1697.7 1725.8 1730.5 1739.9 1749.3 1721.2 1669.6 1575.8 1477.3 1378.8 1275.6 1219.3 1224.0 1214.7 1177.1 1088.0 
994.2 909.8 867.6 820.7 797.3 783.2 731.6 656.6 581.5 469.0 379.9 257.9 168.8 112.6 75.0 37.5 18.8 0.0 
1646.1 1641.4 1613.3 1585.1 1608.6 1641.4 1655.5 1646.1 1589.8 1482.0 1336.6 1238.1 1177.1 1144.3 1106.8 1088.0 1059.9 1031.8 984.9 
900.4 806.6 694.1 628.4 619.1 647.2 661.3 647.2 600.3 525.3 393.9 314.2 257.9 192.3 98.5 42.2 18.8 0.0 
1646.1 1618.0 1552.3 1510.1 1500.7 1542.9 1594.5 1608.6 1566.4 1496.0 1392.9 1317.8 1247.5 1195.9 1144.3 1074.0 989.5 914.5 834.8 
759.7 680.0 595.6 529.9 492.4 469.0 464.3 473.7 464.3 426.8 370.5 304.8 243.9 182.9 117.2 75.0 23.4 0.0 
1646.1 1575.8 1486.7 1402.2 1378.8 1439.8 1528.9 1636.7 1688.3 1669.6 1575.8 1435.1 1331.9 1252.2 1153.7 1059.9 961.4 862.9 787.9 
708.2 637.8 586.2 562.8 544.0 506.5 469.0 408.0 370.5 333.0 309.5 272.0 220.4 145.4 103.2 56.3 23.4 0.0 
1646.1 1566.4 1430.4 1336.6 1280.3 1313.1 1439.8 1627.4 1800.9 1814.9 1711.8 1557.0 1397.6 1261.6 1158.4 1041.1 938.0 839.5 764.4 
689.4 647.2 619.1 595.6 586.2 567.5 515.9 469.0 422.1 375.2 333.0 286.1 220.4 159.5 112.6 56.3 23.4 0.0 
1646.1 1533.6 1378.8 1280.3 1214.7 1210.0 1299.1 1472.6 1669.6 1768.1 1725.8 1580.5 1388.2 1242.8 1130.2 1041.1 942.6 853.5 778.5 
726.9 694.1 675.3 661.3 651.9 628.4 581.5 520.6 459.6 412.7 365.8 318.9 253.2 178.2 112.6 42.2 23.4 0.0 
1646.1 1547.6 1374.1 1266.2 1191.2 1172.4 1238.1 1364.7 1514.8 1627.4 1599.2 1482.0 1313.1 1167.8 1078.7 994.2 919.2 867.6 806.6 
764.4 731.6 708.2 698.8 684.7 665.9 614.4 544.0 478.4 422.1 375.2 328.3 262.6 187.6 107.9 46.9 23.4 0.0 
1646.1 1519.5 1360.0 1247.5 1163.1 1149.0 1186.5 1280.3 1369.4 1430.4 1421.0 1289.7 1167.8 1045.8 984.9 942.6 905.1 862.9 820.7 
778.5 750.4 736.3 736.3 726.9 703.5 642.5 567.5 492.4 440.8 384.6 337.7 276.7 192.3 117.2 46.9 23.4 0.0 
1646.1 1510.1 1350.7 1224.0 1139.6 1120.9 1139.6 1177.1 1214.7 1219.3 1186.5 1120.9 1003.6 923.9 881.7 862.9 844.2 834.8 797.3 
764.4 755.1 764.4 769.1 764.4 731.6 680.0 600.3 525.3 464.3 403.3 351.7 286.1 211.0 136.0 56.3 18.8 0.0 
1646.1 1505.4 1327.2 1200.6 1134.9 1116.2 1134.9 1163.1 1172.4 1163.1 1116.2 1050.5 970.8 891.1 844.2 802.0 783.2 759.7 722.2 
708.2 712.8 731.6 745.7 731.6 712.8 675.3 609.7 525.3 459.6 393.9 342.4 276.7 192.3 126.6 61.0 18.8 0.0 
1646.1 1486.7 1322.5 1205.3 1130.2 1111.5 1139.6 1158.4 1163.1 1149.0 1092.7 1027.1 942.6 872.3 806.6 759.7 726.9 703.5 670.6 
651.9 675.3 694.1 708.2 717.5 694.1 656.6 586.2 520.6 440.8 379.9 290.8 234.5 168.8 103.2 56.3 14.1 0.0 
1646.1 1486.7 1317.8 1205.3 1139.6 1130.2 1139.6 1172.4 1167.8 1153.7 1097.4 1022.4 947.3 872.3 802.0 745.7 717.5 694.1 661.3 
642.5 661.3 689.4 712.8 717.5 689.4 642.5 581.5 525.3 440.8 351.7 290.8 229.8 164.1 103.2 42.2 14.1 0.0 
1646.1 1500.7 1322.5 1210.0 1153.7 1139.6 1172.4 1205.3 1205.3 1181.8 1125.5 1059.9 975.5 891.1 830.1 787.9 764.4 736.3 698.8 
689.4 703.5 722.2 726.9 717.5 703.5 661.3 614.4 529.9 469.0 408.0 328.3 262.6 192.3 131.3 51.6 14.1 0.0 
1646.1 1491.4 1341.3 1224.0 1177.1 1167.8 1200.6 1238.1 1256.9 1233.4 1181.8 1102.1 994.2 909.8 877.0 858.2 834.8 806.6 759.7 
741.0 750.4 755.1 745.7 741.0 722.2 680.0 609.7 544.0 483.0 431.5 379.9 304.8 229.8 145.4 65.7 14.1 0.0 
1646.1 1505.4 1355.3 1252.2 1195.9 1200.6 1261.6 1327.2 1378.8 1392.9 1341.3 1205.3 1078.7 994.2 952.0 919.2 895.7 853.5 806.6 
783.2 773.8 764.4 755.1 736.3 703.5 656.6 590.9 525.3 483.0 436.2 375.2 304.8 234.5 150.1 56.3 18.8 0.0 
1646.1 1533.6 1392.9 1289.7 1252.2 1275.6 1360.0 1491.4 1636.7 1669.6 1542.9 1388.2 1270.9 1149.0 1069.3 994.2 928.6 844.2 797.3 
759.7 736.3 712.8 694.1 675.3 642.5 595.6 544.0 487.7 454.9 408.0 347.0 295.5 215.7 121.9 51.6 23.4 0.0 
1646.1 1542.9 1416.3 1317.8 1289.7 1317.8 1425.7 1618.0 1777.4 1763.4 1641.4 1486.7 1346.0 1210.0 1116.2 1008.3 923.9 839.5 764.4 
731.6 703.5 680.0 656.6 637.8 605.0 562.8 520.6 473.7 436.2 393.9 333.0 276.7 206.4 107.9 51.6 23.4 0.0 
1646.1 1547.6 1425.7 1346.0 1322.5 1355.3 1510.1 1716.5 1833.7 1810.3 1660.2 1505.4 1346.0 1233.4 1111.5 1013.0 914.5 820.7 736.3 
703.5 675.3 651.9 628.4 609.7 576.8 548.7 506.5 464.3 431.5 384.6 328.3 272.0 201.7 112.6 51.6 28.1 0.0 
1646.1 1566.4 1477.3 1421.0 1411.6 1467.9 1603.9 1772.7 1791.5 1707.1 1589.8 1463.2 1336.6 1228.7 1111.5 1017.7 928.6 834.8 755.1 
675.3 637.8 614.4 595.6 581.5 544.0 515.9 483.0 440.8 408.0 365.8 304.8 253.2 187.6 126.6 56.3 28.1 0.0 
1646.1 1580.5 1519.5 1482.0 1496.0 1561.7 1618.0 1655.5 1618.0 1552.3 1463.2 1388.2 1294.4 1219.3 1120.9 1031.8 947.3 862.9 783.2 
703.5 628.4 595.6 572.2 553.4 525.3 478.4 431.5 393.9 375.2 351.7 314.2 243.9 178.2 121.9 61.0 23.4 0.0 
1646.1 1608.6 1571.1 1542.9 1571.1 1608.6 1627.4 1566.4 1477.3 1397.6 1346.0 1289.7 1238.1 1177.1 1106.8 1036.4 984.9 923.9 858.2 
783.2 680.0 590.9 548.7 525.3 520.6 544.0 572.2 576.8 497.1 436.2 375.2 304.8 225.1 154.8 70.3 18.8 0.0 
1646.1 1636.7 1622.7 1618.0 1632.0 1655.5 1646.1 1594.5 1491.4 1364.7 1266.2 1205.3 1163.1 1134.9 1116.2 1116.2 1116.2 1092.7 984.9 
881.7 783.2 698.8 689.4 726.9 741.0 745.7 708.2 614.4 511.2 375.2 314.2 243.9 168.8 84.4 42.2 14.1 0.0 
1646.1 1674.3 1678.9 1678.9 1688.3 1707.1 1697.7 1688.3 1627.4 1552.3 1472.6 1388.2 1322.5 1280.3 1266.2 1252.2 1205.3 1130.2 1045.8 
961.4 938.0 919.2 891.1 886.4 848.9 755.1 637.8 529.9 412.7 314.2 211.0 159.5 103.2 61.0 28.1 9.4 0.0 
1646.1 1683.6 1730.5 1730.5 1749.3 1744.6 1763.4 1763.4 1763.4 1777.4 1777.4 1810.3 1871.2 1941.6 1979.1 1960.3 1857.2 1721.2 1571.1 
1411.6 1294.4 1224.0 1125.5 998.9 867.6 722.2 576.8 422.1 328.3 253.2 197.0 136.0 84.4 51.6 23.4 9.4 0.0 
1646.1 1716.5 1782.1 1829.0 1833.7 1847.8 1861.8 1875.9 1894.7 1932.2 1988.5 2091.6 2213.6 2354.3 2499.7 2616.9 2776.4 2945.2 3109.3 
3357.9 3780.0 4202.1 4324.0 3892.5 2987.4 1918.1 980.2 623.7 384.6 248.6 178.2 131.3 89.1 56.3 23.4 4.7 0.0 
1646.1 1730.5 1829.0 1880.6 1913.4 1932.2 1927.5 1936.9 1941.6 1965.0 1997.8 2049.4 2143.2 2246.4 2391.8 2546.6 2729.5 2992.1 3343.8 
3864.4 4614.8 5927.9 7377.0 8291.5 8235.3 7170.7 5660.6 4333.4 2781.0 1439.8 694.1 286.1 154.8 84.4 32.8 4.7 0.0 
1646.1 1739.9 1843.1 1904.1 1932.2 1951.0 1941.6 1927.5 1922.8 1908.7 1922.8 1932.2 1969.7 2021.3 2124.5 2218.3 2377.7 2579.4 2865.5 
3296.9 4037.9 5182.2 7001.9 8826.2 10097.1 9365.5 7869.5 6668.9 4947.7 3409.5 1965.0 975.5 234.5 117.2 42.2 4.7 0.0 
1646.1 1744.6 1852.5 1908.7 1941.6 1951.0 1936.9 1927.5 1913.4 1894.7 1899.4 1890.0 1913.4 1960.3 2030.7 2143.2 2274.5 2466.8 2720.1 
3175.0 3845.6 5027.5 6622.0 8732.4 10228.4 9782.9 8488.5 7086.3 5421.4 3761.2 2373.0 1144.3 314.2 121.9 46.9 4.7 0.0 
